Item # |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|
| T 204 | N/A 5/8 in16 mm | N/A 13/32 in10 mm | N/A 2 in51 mm | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 2 in51 mm |
| T 205 | N/A 5/8 in16 mm | N/A 13/32 in10 mm | N/A 2 in51 mm | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 2 in51 mm |
| T 206 | N/A 5/8 in16 mm | N/A 13/32 in10 mm | N/A 2 7/32 in56 mm | N/A 1 15/32 in37 mm | N/A 55/64 in22 mm | N/A 2 1/4 in57 mm |
| T 207 | N/A 5/8 in16 mm | N/A 1/2 in13 mm | N/A 2 17/32 in64 mm | N/A 1 15/32 in37 mm | N/A 55/64 in22 mm | N/A 2 17/32 in64 mm |
| T 208 | N/A 3/4 in19 mm | N/A 5/8 in16 mm | N/A 3 9/32 in83 mm | N/A 1 15/16 in49 mm | N/A 1 9/64 in29 mm | N/A 3 9/32 in83 mm |
| T 209 | N/A 3/4 in19 mm | N/A 5/8 in16 mm | N/A 3 9/32 in83 mm | N/A 1 15/16 in49 mm | N/A 1 9/64 in29 mm | N/A 3 9/32 in83 mm |
| T 211 | N/A 1 in25 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm | N/A 3 3/4 in95 mm |
| T 212 | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm | N/A 4 1/32 in102 mm |
| T 213 | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm | N/A 4 3/4 in121 mm |
| T 214 | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm | N/A 4 3/4 in121 mm |
| T 215 | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm | N/A 4 3/4 in121 mm |