COMPANY HEADER
Print Back
UCPX Pillow Blocks
Unit of Measure
1 

Item #

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

S1 - Dimension

PX 05 N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm N/A 9/16 in14.2 mm
PX 06 N/A 1 7/8 in47.6 mm N/A 6 17/32 in165.9 mm N/A 5 in127 mm N/A 1 29/32 in48.5 mm N/A 7/8 in22.4 mm N/A 9/16 in14.2 mm
P X07 N/A 2 1/8 in54 mm N/A 7 1/4 in184.2 mm N/A 5 17/32 in140.5 mm N/A 1 15/16 in49.2 mm N/A 15/16 in23.8 mm N/A 9/16 in14.2 mm
P X08 N/A 2 1/8 in54 mm N/A 7 1/2 in190.5 mm N/A 5 3/4 in146.1 mm N/A 2 1/8 in54.1 mm N/A 13/16 in20.6 mm N/A 19/32 in15 mm
PX 09 N/A 2 1/4 in57.2 mm N/A 8 in203.2 mm N/A 6 1/4 in158.8 mm N/A 2 1/4 in57.2 mm N/A 15/16 in23.8 mm N/A 23/32 in18.3 mm
PX 10 N/A 2 1/2 in63.5 mm N/A 8 5/8 in219.2 mm N/A 6 7/8 in174.8 mm N/A 2 3/8 in60.5 mm N/A 15/16 in23.8 mm N/A 23/32 in18.3 mm
PX 11 N/A 2 3/4 in69.8 mm N/A 9 17/32 in242.1 mm N/A 7 11/32 in186.4 mm N/A 2 1/2 in63.5 mm N/A 1 in25.4 mm N/A 25/32 in19.8 mm
P X12 N/A 3 in76.2 mm N/A 10 3/4 in273.1 mm N/A 8 1/8 in206.4 mm N/A 2 11/16 in68.3 mm N/A 1 3/16 in30.2 mm N/A 13/16 in20.4 mm
P X13 N/A 3 in76.2 mm N/A 10 3/4 in273.1 mm N/A 8 1/8 in206.4 mm N/A 2 11/16 in68.3 mm N/A 1 3/16 in30.2 mm N/A 13/16 in20.4 mm
PX 14 N/A 3 1/2 in88.9 mm N/A 13 in330 mm N/A 9 in229 mm N/A 3 1/2 in89 mm N/A 2 in51 mm N/A 1 1/16 in27 mm
PX 15 N/A 3 1/2 in88.9 mm N/A 11 3/4 in298.5 mm N/A 9 1/8 in231.8 mm N/A 3 in76.2 mm N/A 1 7/16 in36.5 mm N/A 1 in25.4 mm
PX 17 N/A 4 in101.6 mm N/A 14 in355.6 mm N/A 11 1/16 in281 mm N/A 3 3/8 in85.7 mm N/A 1 13/16 in46 mm N/A 1 in25.4 mm
PX 20 N/A 5 in127 mm N/A 17 in432 mm N/A 13 1/4 in337 mm N/A 4 in102 mm N/A 2 in51 mm N/A 1 1/8 in29 mm
Unit of Measure
1