Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
S1 - Dimension |
|---|---|---|---|---|---|---|
| PL 203 | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm | N/A 7/16 in11 mm |
| PL 204 | N/A 1 1/4 in31.8 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 9/16 in14 mm | N/A 7/16 in11 mm |
| PL 205 | N/A 1 5/16 in33.3 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in18 mm | N/A 7/16 in11 mm |
| PL 206 | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm | N/A 9/16 in14 mm |
| PL 207 | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm | N/A 9/16 in14 mm |
| PL 209 | N/A 2 1/16 in52.4 mm | N/A 7 1/2 in191 mm | N/A 5 3/4 in146 mm | N/A 2 1/8 in54 mm | N/A 13/16 in20 mm | N/A 9/16 in14 mm |
| PL 210 | N/A 2 3/16 in55.6 mm | N/A 8 1/32 in204 mm | N/A 6 1/4 in159 mm | N/A 2 1/4 in57 mm | N/A 15/16 in24 mm | N/A 11/16 in18 mm |
| PL 211 | N/A 2 7/16 in61.9 mm | N/A 8 5/8 in219 mm | N/A 7 in178 mm | N/A 2 3/8 in60 mm | N/A 15/16 in24 mm | N/A 11/16 in18 mm |
| PL 212 | N/A 2 11/16 in68.3 mm | N/A 9 7/16 in240 mm | N/A 7 3/8 in187 mm | N/A 2 1/2 in63 mm | N/A 1 in25.4 mm | N/A 11/16 in18 mm |
| PL 213 | N/A 2 11/16 in68.3 mm | N/A 9 3/4 in248 mm | N/A 7 5/8 in194 mm | N/A 2 3/4 in70 mm | N/A 1 1/8 in29 mm | N/A 11/16 in18 mm |