Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
S1 - Dimension |
|---|---|---|---|---|---|---|
| P 203 | N/A 1 3/16 in30.2 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm | N/A 7/16 in11 mm |
| P 204 | N/A 1 5/16 in33.3 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm | N/A 7/16 in11 mm |
| P 205 | N/A 1 7/16 in36.5 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm | N/A 1/2 in13 mm |
| P 206 | N/A 1 11/16 in42.9 mm | N/A 6 5/16 in160 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in44 mm | N/A 13/16 in21 mm | N/A 9/16 in14 mm |
| P 207 | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm | N/A 9/16 in14 mm |
| P 208 | N/A 1 15/16 in49.2 mm | N/A 7 1/8 in181 mm | N/A 5 7/16 in137 mm | N/A 2 in51 mm | N/A 7/8 in22 mm | N/A 9/16 in14 mm |
| P 209 ( PX 08 ) | N/A 2 1/8 in54 mm | N/A 7 1/2 in190 mm | N/A 5 3/4 in146 mm | N/A 2 1/8 in54 mm | N/A 13/16 in21 mm | N/A 19/32 in15 mm |
| P 210 ( PX 09 ) | N/A 2 1/4 in57.2 mm | N/A 8 in203 mm | N/A 6 1/4 in159 mm | N/A 2 1/4 in57 mm | N/A 15/16 in24 mm | N/A 23/32 in18 mm |
| P 211 ( PX 10 ) | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in220 mm | N/A 6 7/8 in174 mm | N/A 2 3/8 in60 mm | N/A 15/16 in24 mm | N/A 23/32 in18 mm |
| P 212 | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242 mm | N/A 7 11/32 in187 mm | N/A 2 1/2 in64 mm | N/A 1 in25.4 mm | N/A 25/32 in20 mm |
| P 213 | N/A 3 in76.2 mm | N/A 10 3/4 in273 mm | N/A 8 1/8 in206 mm | N/A 2 11/16 in68 mm | N/A 1 3/16 in30 mm | N/A 13/16 in20 mm |
| P 215 | N/A 3 1/4 in82.6 mm | N/A 10 13/16 in275 mm | N/A 8 1/2 in217 mm | N/A 2 15/16 in75 mm | N/A 1 1/4 in31 mm | N/A 1 in25.4 mm |