COMPANY HEADER
Print Back
UCFX 4-Bolt Flange Units
Unit of Measure
1 

Item #

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

S - Dimension

FX 13 N/A 7 3/8 in187 mm N/A 5 7/8 in149 mm N/A 1 11/32 in34 mm N/A 13/16 in21 mm N/A 2 5/16 in59 mm N/A 43/64 in17 mm
FX 15 N/A 7 3/4 in197 mm N/A 6 in152 mm N/A 1 37/64 in40 mm N/A 15/16 in24 mm N/A 2 11/16 in68 mm N/A 25/32 in20 mm
FX 17 N/A 8 7/16 in214 mm N/A 6 3/4 in171 mm N/A 1 37/64 in40 mm N/A 15/16 in24 mm N/A 2 3/4 in70 mm N/A 25/32 in20 mm
FX 20 N/A 10 9/16 in268 mm N/A 8 5/16 in211 mm N/A 2 21/64 in59 mm N/A 1 3/32 in28 mm N/A 3 13/16 in97 mm N/A 1 7/32 in31 mm
Unit of Measure
1