COMPANY HEADER
Print Back
UCFB 3-Bolt Flange Bracket Units
Unit of Measure
1 

Item #

W - Dimension

B - Dimension

D - Dimension

L - Dimension

S - Dimension

G - Dimension

FB 204 N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 3/8 in60 mm N/A 1 in25 mm N/A 25/64 in9.9 mm N/A 5/16 in8 mm
FB 205 N/A 4 3/4 in121 mm N/A 2 3/4 in70 mm N/A 2 1/2 in64 mm N/A 1 1/8 in29 mm N/A 25/64 in9.9 mm N/A 3/8 in9.5 mm
FB 206 N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm N/A 3/8 in9.5 mm
FB 207 N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 33/64 in13.1 mm N/A 0.5 in13 mm
FB 208 N/A 6 15/32 in164 mm N/A 3 15/16 in100 mm N/A 3 1/16 in78 mm N/A 1 11/32 in34 mm N/A 7/16 in11.1 mm N/A 5/8 in16 mm
FB 209 N/A 6 27/32 in174 mm N/A 4 3/16 in106 mm N/A 3 5/32 in80 mm N/A 1 11/32 in34 mm N/A 15/32 in11.9 mm N/A 23/32 in18 mm
FB 210 N/A 7 1/2 in191 mm N/A 4 5/8 in118 mm N/A 4 in102 mm N/A 1 1/2 in38 mm N/A 33/64 in13.1 mm N/A 0.5 in13 mm
Unit of Measure
1