COMPANY HEADER
Print Back
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
Unit of Measure
1 

Item #

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

F - Tapped Holes

D - Min Tap Depth

NPPA 204 N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm N/A 3/8-16 UNC N/A 1/2 in13 mm
NPPA 205 N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm N/A 3/8-16 UNC N/A 1/2 in13 mm
NPPA 206 N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm N/A 7/16-14 UNC N/A 5/8 in16 mm
NPPA 207 N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm N/A 1/2-13 UNC N/A 3/4 in19 mm
NPPA 208 N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm N/A 1/2-13 UNC N/A 3/4 in19 mm
NPPA 209 N/A 2 1/8 in54 mm N/A 5 in127 mm N/A 3 3/4 in95.3 mm N/A 2 in51 mm N/A 4 1/4 in108 mm N/A 1/2-13 UNC N/A 3/4 in19 mm
NPPA 210 N/A 2 1/4 in57.2 mm N/A 5 1/2 in140 mm N/A 4 in101.6 mm N/A 2 in51 mm N/A 4 5/8 in117 mm N/A 5/8-11 UNC N/A 7/8 in22 mm
Unit of Measure
1