COMPANY HEADER
Print Back
BUCNPHA Nickel Plated Hanger Units
Unit of Measure
1 

Item #

A - Dimension

W - Dimension

H - Dimension

L - Dimension

D - Dimension

K - Dimension

NPHA 204 N/A 2 33/64 in64 mm N/A 3 25/32 in96 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm N/A PF 3/4-14
NPHA 205 N/A 3 1/16 in78 mm N/A 4 1/16 in103 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm N/A PF 3/4-14
NPHA 206 N/A 3 5/32 in80 mm N/A 4 3/32 in104 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm N/A PF 3/4-14
NPHA 207 N/A 3 5/8 in92 mm N/A 4 9/16 in116 mm N/A 2 3/4 in70 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm N/A PF 3/4-14
NPHA 208 N/A 3 15/16 in100 mm N/A 4 27/32 in123 mm N/A 2 7/8 in73 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm N/A PF 3/4-14
NPHA 209 N/A 4.25 in108 mm N/A 5 11/32 in136 mm N/A 3 15/64 in82 mm N/A 1 7/8 in48 mm N/A 13/16 in21 mm N/A PF 1-11 1/2
NPHA 210 N/A 4 21/32 in118 mm N/A 5 19/32 in142 mm N/A 3 17/64 in83 mm N/A 1 7/8 in48 mm N/A 13/16 in21 mm N/A PF 1-11 1/2
NPHA 212 N/A 5 19/32 in142 mm N/A 6 13/16 in173 mm N/A 4 1/64 in102 mm N/A 2 3/8 in60 mm N/A 1 3/32 in28 mm N/A PF 1 1/4-11 1/2
NPHA 215 N/A 6 17/32 in166 mm N/A 7 7/8 in200 mm N/A 4 39/64 in117 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A PF 1 1/2-11 1/2
Unit of Measure
1