COMPANY HEADER
Print Back
BUCNPFL Nickel Plated 2-Bolt Flanges
Unit of Measure
1 

Item #

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

S - Dimension

NPFT 203 N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm N/A 25/64 in10 mm
NPFL 204 N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 63/64 in25 mm N/A 25/64 in10 mm
NPFL 205 N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm N/A 15/32 in11.9 mm
NPFL 206 N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm N/A 15/32 in11.9 mm
NPFL 207 N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm N/A 33/64 in13 mm
NPFL 208 N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 53/64 in21 mm N/A 9/16 in14 mm N/A 1 13/32 in36 mm N/A 33/64 in13 mm
NPFL 209 N/A 7 13/32 in188 mm N/A 5 27/32 in148.4 mm N/A 55/64 in22 mm N/A 19/32 in15 mm N/A 1 1/2 in38 mm N/A 19/32 in15 mm
NPFL 210 N/A 7 3/4 in197 mm N/A 6 3/16 in157 mm N/A 55/64 in22 mm N/A 19/32 in15 mm N/A 1 9/16 in40 mm N/A 19/32 in15 mm
NPFL 211 N/A 8 13/16 in224 mm N/A 7 1/4 in184 mm N/A 63/64 in25 mm N/A 23/32 in18 mm N/A 1 11/16 in43 mm N/A 41/64 in16.3 mm
NPFL 212 N/A 9 27/32 in250 mm N/A 7 15/16 in201.6 mm N/A 1 9/64 in29 mm N/A 23/32 in18 mm N/A 1 7/8 in48 mm N/A 41/64 in16.3 mm
Unit of Measure
1