Item # |
W - Dimension |
B - Dimension |
D - Dimension |
L - Dimension |
S - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| NPFB 204 | N/A 4 1/4 in108 mm | N/A 2 1/2 in64 mm | N/A 2 3/8 in60 mm | N/A 1 in25 mm | N/A 25/64 in9.9 mm | N/A 5/16 in8 mm |
| NPFB 205 | N/A 4 3/4 in121 mm | N/A 2 3/4 in70 mm | N/A 2 1/2 in64 mm | N/A 1 1/8 in29 mm | N/A 25/64 in9.9 mm | N/A 3/8 in9.5 mm |
| NPFB 206 | N/A 5 3/8 in137 mm | N/A 3 1/4 in83 mm | N/A 2 3/4 in70 mm | N/A 1 1/4 in32 mm | N/A 25/64 in9.9 mm | N/A 3/8 in9.5 mm |
| NPFB 207 | N/A 6 1/8 in156 mm | N/A 3.75 in95 mm | N/A 3 1/4 in83 mm | N/A 1 7/16 in37 mm | N/A 33/64 in13.1 mm | N/A 0.5 in13 mm |
| NPFB 208 | N/A 6 15/32 in164 mm | N/A 3 15/16 in100 mm | N/A 3 1/16 in78 mm | N/A 1 11/32 in34 mm | N/A 7/16 in11.1 mm | N/A 5/8 in16 mm |