COMPANY HEADER
Print Back
SUCSP/SNASP Pillow Blocks
Unit of Measure
1 

Item #

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

S1 - Dimension

SP 204 N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm N/A 7/16 in11 mm
SP 205 N/A 1 7/16 in36.5 mm N/A 5 15/32 in139 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm N/A 1/2 in13 mm
SP 206 N/A 1 11/16 in42.9 mm N/A 6 13/32 in163 mm N/A 4 3/4 in121 mm N/A 1 27/32 in47 mm N/A 13/16 in21 mm N/A 9/16 in14 mm
SP 207 N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm N/A 9/16 in14 mm
SP 208 N/A 1 15/16 in49.2 mm N/A 7 1/4 in184 mm N/A 5 3/8 in136 mm N/A 2 in51 mm N/A 7/8 in22 mm N/A 9/16 in14 mm
SP 209 N/A 2 1/8 in54 mm N/A 7 1/2 in190 mm N/A 5 3/4 in146 mm N/A 2 1/16 in52 mm N/A 13/16 in21 mm N/A 19/32 in15 mm
SP 210 N/A 2 1/4 in57.2 mm N/A 8 in203 mm N/A 6 1/4 in159 mm N/A 2 5/16 in59 mm N/A 15/16 in24 mm N/A 23/32 in18 mm
SP 211 N/A 2 1/2 in63.5 mm N/A 8 17/32 in217 mm N/A 6 7/8 in174 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm N/A 23/32 in18 mm
SP 212 N/A 2 3/4 in69.8 mm N/A 9 15/32 in240 mm N/A 7 11/32 in187 mm N/A 2 1/2 in64 mm N/A 1 in25 mm N/A 25/32 in20 mm
Unit of Measure
1