Item # |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| SF 204 | N/A 3 3/8 in86 mm | N/A 2.50 in64 mm | N/A 19/32 in15 mm | N/A 7/16 in11 mm | N/A 1 in25.4 mm | N/A 7/16 in11 mm |
| SF 205 | N/A 3 3/4 in95 mm | N/A 2.75 in70 mm | N/A 5/8 in16 mm | N/A 0.5 in13 mm | N/A 1 1/16 in27 mm | N/A 29/64 in11.5 mm |
| SF 206 | N/A 4.25 in108 mm | N/A 3.25 in83 mm | N/A 45/64 in18 mm | N/A 0.5 in13 mm | N/A 1 7/32 in31 mm | N/A 33/64 in13 mm |
| SF 207 | N/A 4 19/32 in117 mm | N/A 3 5/8 in92 mm | N/A 3/4 in19 mm | N/A 19/32 in15 mm | N/A 1 11/32 in34 mm | N/A 33/64 in13 mm |
| SF 208 | N/A 5 1/8 in130 mm | N/A 4 in102 mm | N/A 53/64 in21 mm | N/A 19/32 in15 mm | N/A 1 13/32 in36 mm | N/A 35/64 in14 mm |
| SF 209 | N/A 5 13/32 in137 mm | N/A 4 1/8 in105 mm | N/A 55/64 in22 mm | N/A 5/8 in16 mm | N/A 1 1/2 in38 mm | N/A 5/8 in16 mm |
| SF 210 | N/A 5 5/8 in143 mm | N/A 4 3/8 in111 mm | N/A 55/64 in22 mm | N/A 5/8 in16 mm | N/A 1 9/16 in40 mm | N/A 5/8 in16 mm |
| SF 211 | N/A 6 3/8 in162 mm | N/A 5 1/8 in130 mm | N/A 63/64 in25 mm | N/A 23/32 in18 mm | N/A 1 11/16 in43 mm | N/A 43/64 in17 mm |
| SF 212 | N/A 6 7/8 in175 mm | N/A 5 5/8 in143 mm | N/A 1 9/64 in29 mm | N/A 23/32 in18 mm | N/A 1 7/8 in48 mm | N/A 43/64 in17 mm |