COMPANY HEADER
Print Back
Zinc plated.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
PP Pillow Block
Unit of Measure
1 

Item #

Shaft Size

A - Dimension

B - Dimension

E - Dimension

G - Dimension

H - Dimension

PP 203 ST N/A 1/2 - 5/8 in N/A 3 5/8 in N/A 1 in N/A 2 11/16 in N/A 0.133 in N/A 7/8 in
PP 204 ST N/A 3/4 in N/A 4 1/8 in N/A 1 in N/A 3 in N/A 0.178 in N/A 1 in
PP 205 ST N/A 7/8 - 1 in N/A 4 1/2 in N/A 1 1/2 in N/A 3 3/8 in N/A 0.208 in N/A 1 1/8 in
PP 206 ST N/A 1 1/16 - 1 1/4S in N/A 4 7/8 in N/A 1 1/8 in N/A 3 3/4 in N/A 0.238 in N/A 1 5/16 in
PP 207 ST N/A 1 1/4 - 1 7/16 in N/A 5 3/4 in N/A 1 1/4 in N/A 4 1/4 in N/A 0.238 in N/A 1 9/16 in
Unit of Measure
1