Item # |
Shaft Size |
A - Dimension |
B - Dimension |
E - Dimension |
G - Dimension |
H - Dimension |
|---|---|---|---|---|---|---|
| PP 203 | N/A 1/2 - 5/8 in | N/A 3 5/8 in | N/A 1 in | N/A 2 11/16 in | N/A 0.133 in | N/A 7/8 in |
| PP 204 | N/A 3/4 in | N/A 4 1/8 in | N/A 1 in | N/A 3 in | N/A 0.178 in | N/A 1 in |
| PP 205 | N/A 7/8 - 1 in | N/A 4 1/2 in | N/A 1 1/2 in | N/A 3 3/8 in | N/A 0.208 in | N/A 1 1/8 in |
| PP 206 | N/A 1 1/16 - 1 1/4S in | N/A 4 7/8 in | N/A 1 1/8 in | N/A 3 3/4 in | N/A 0.238 in | N/A 1 5/16 in |
| PP 207 | N/A 1 1/4 - 1 7/16 in | N/A 5 3/4 in | N/A 1 1/4 in | N/A 4 1/4 in | N/A 0.238 in | N/A 1 9/16 in |