COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Weld On Taper bushing Hub
Unit of Measure
1 

Item #

Item Name

Screw Size

Total Length

Outside Diameter

Hub Diameter

WHTL-1210 N/A 25 mm Total Length Weld On Taper Bushing Hub N/A 3/8 in - 16 TPI N/A 25 mm N/A 73 mm N/A 60 mm
WHTL-1610 N/A 25 mm Total Length Weld On Taper Bushing Hub N/A 3/8 in - 16 TPI N/A 25 mm N/A 83 mm N/A 70 mm
WHTL-1615 N/A 38 mm Total Length Weld On Taper Bushing Hub N/A 3/8 in - 16 TPI N/A 38 mm N/A 83 mm N/A 70 mm
WHTL-2012 N/A 32 mm Total Length Weld On Taper Bushing Hub N/A 7/16 in - 14 TPI N/A 32 mm N/A 96 mm N/A 90 mm
WHTL-2517 N/A 45 mm Total Length Weld On Taper Bushing Hub N/A 1/2 in - 13 TPI N/A 45 mm N/A 127 mm N/A 110 mm
WHTL-2517-BSW N/A 45 mm Total Length Weld On Taper Bushing Hub N/A 1/2 in - 12 TPI N/A 45 mm N/A 127 mm N/A 110 mm
WHTL-3020 N/A 51 mm Total Length Weld On Taper Bushing Hub N/A 5/8 in - 11 TPI N/A 51 mm N/A 152 mm N/A 130 mm
WHTL-3030 N/A 76 mm Total Length Weld On Taper Bushing Hub N/A 5/8 in - 11 TPI N/A 76 mm N/A 152 mm N/A 130 mm
WHTL-3525-BSW N/A 65 mm Total Length Weld On Taper Bushing Hub N/A 1/2 in - 12 TPI N/A 65 mm N/A 184 mm N/A 155 mm
WHTL-3535 N/A 89 mm Total Length Weld On Taper Bushing Hub N/A 1/2 in - 13 TPI N/A 89 mm N/A 184 mm N/A 155 mm
WHTL-3535-BSW N/A 89 mm Total Length Weld On Taper Bushing Hub N/A 1/2 in - 12 TPI N/A 89 mm N/A 184 mm N/A 155 mm
WHTL-4040 N/A 102 mm Total Length Weld On Taper Bushing Hub N/A 5/8 in - 11 TPI N/A 102 mm N/A 225 mm N/A 195 mm
WHTL-4545 N/A 114 mm Total Length Weld On Taper Bushing Hub N/A 3/4 in - 10 TPI N/A 114 mm N/A 254 mm N/A 220 mm
WHTL-5050 N/A 127 mm Total Length Weld On Taper Bushing Hub N/A 7/8 in - 9 TPI N/A 127 mm N/A 276 mm N/A 242 mm
Unit of Measure
1