COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1610-1-3/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-7/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1615-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-9/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-11/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-3/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-13/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-7/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-15/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-1/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-1/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-3/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-1/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-5/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-3/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-7/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
1615-1-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 2.24 in
2012-3/4 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-13/16 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
2012-7/8 N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 1.25 in N/A 2.76 in
Unit of Measure
 1 2 3 4 5 »