Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 4545-100MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-105MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-110MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 5050-70MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-75MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-80MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-85MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-90MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-95MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-100MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-105MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-110MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-115MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-120MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |
| 5050-125MM | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 127 mm | N/A 177.5 mm |