Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 3535AS-90MM | N/A 115 N·m Torque [Max] Taper Bushing | N/A | N/A 115 N·m | N/A 88.9 mm | N/A 127 mm |
| 4040-40MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-42MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-45MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-48MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-50MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-55MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-60MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-65MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-70MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-75MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-80MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-85MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-90MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-95MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4040-100MM | N/A 172 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 172 N·m | N/A 101.6 mm | N/A 146 mm |
| 4545-55MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-60MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-65MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-70MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-75MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-80MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-85MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-90MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |
| 4545-95MM | N/A 195 N·m Torque [Max] Taper Bushing | N/A 3/4 x 10 TPI | N/A 195 N·m | N/A 114.3 mm | N/A 162 mm |