Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 2517AS-50MM | N/A 49 N·m Torque [Max] Taper Bushing | N/A | N/A 49 N·m | N/A 44.5 mm | N/A 85.5 mm |
| 2517AS-55MM | N/A 49 N·m Torque [Max] Taper Bushing | N/A | N/A 49 N·m | N/A 44.5 mm | N/A 85.5 mm |
| 2517AS-60MM | N/A 49 N·m Torque [Max] Taper Bushing | N/A | N/A 49 N·m | N/A 44.5 mm | N/A 85.5 mm |
| 2517AS-65MM | N/A 49 N·m Torque [Max] Taper Bushing | N/A | N/A 49 N·m | N/A 44.5 mm | N/A 85.5 mm |
| 3020-25MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-28MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-30MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-32MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-35MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-38MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-40MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-42MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-45MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-48MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-50MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-55MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-60MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-65MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-70MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3020-75MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x11 TPI | N/A 92 N·m | N/A 50.8 mm | N/A 108 mm |
| 3030-35MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 92 N·m | N/A 76.2 mm | N/A 108 mm |
| 3030-38MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 92 N·m | N/A 76.2 mm | N/A 108 mm |
| 3030-40MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 92 N·m | N/A 76.2 mm | N/A 108 mm |
| 3030-42MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 92 N·m | N/A 76.2 mm | N/A 108 mm |
| 3030-45MM | N/A 92 N·m Torque [Max] Taper Bushing | N/A 5/8 x 11 TPI | N/A 92 N·m | N/A 76.2 mm | N/A 108 mm |