COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

2012-18MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-19MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-20MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-22MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-24MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-25MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-28MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-30MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-32MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-35MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-38MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-40MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-42MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-45MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-48MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-50MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2517-18MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-19MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-20MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-22MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-24MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-25MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-28MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-30MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
2517-32MM N/A 49 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 49 N·m N/A 44.5 mm N/A 85.5 mm
Unit of Measure
« 16 17 18 19 20 »