Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 1610-25MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-28MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-30MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-32MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-35MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-38MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-40MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1610-42MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 25.4 mm | N/A 57 mm |
| 1615-14MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-16MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-18MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-19MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-20MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-22MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-24MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-25MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-28MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-30MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-32MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-35MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-38MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-40MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 1615-42MM | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 38.1 mm | N/A 57 mm |
| 2012-15MM | N/A 31 N·m Torque [Max] Taper Bushing | N/A 7/16 x 14 TPI | N/A 31 N·m | N/A 31.8 mm | N/A 70 mm |
| 2012-16MM | N/A 31 N·m Torque [Max] Taper Bushing | N/A 7/16 x 14 TPI | N/A 31 N·m | N/A 31.8 mm | N/A 70 mm |