COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1215-25MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
1215-28MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
1310-12MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-14MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-15MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-16MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-18MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-19MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-20MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-22MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-24MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-25MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-28MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-30MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-32MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1310-35MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 50.5 mm
1610-12MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-14MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-15MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-16MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-18MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-19MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-20MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-22MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-24MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
Unit of Measure
« 16 17 18 19 20 »