COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1108-18MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-19MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-20MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-22MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-24MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-25MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1108-28MM N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 22.3 mm N/A 38 mm
1210-11MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-12MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-14MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-15MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-16MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-18MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-19MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-20MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-22MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-24MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-25MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-28MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-30MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1210-32MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 47.5 mm
1215-14MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
1215-19MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
1215-20MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
1215-24MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 47.5 mm
Unit of Measure
« 11 12 13 14 15 »