Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 5050-4-7/16 | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 5 in | N/A 6.99 in |
| 5050-4-1/2 | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 5 in | N/A 6.99 in |
| 5050-4-3/4 | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 5 in | N/A 6.99 in |
| 5050-4-15/16 | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 5 in | N/A 6.99 in |
| 5050-5 | N/A 275 N·m Torque [Max] Taper Bushing | N/A 7/8 x 9 TPI | N/A 275 N·m | N/A 5 in | N/A 6.99 in |
| 1008-10MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-11MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-12MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-14MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-15MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-16MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-17MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-18MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-19MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-20MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-22MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-24MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1008-25MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 35 mm |
| 1108-10MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-11MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-12MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-14MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-15MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-16MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |
| 1108-17MM | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 22.3 mm | N/A 38 mm |