COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1008-1/2 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-9/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-5/8 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-11/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-3/4 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-13/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-7/8 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-15/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1008-1 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.38 in
1108-1/2 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-9/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-5/8 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-11/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-3/4 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-13/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-7/8 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-15/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-1 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-1-1/16 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1108-1-1/8 N/A 5.7 N·m Torque [Max] Taper Bushing N/A 1/4 x 20 TPI N/A 5.7 N·m N/A 0.88 in N/A 1.5 in
1210-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-9/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-11/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-3/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
Unit of Measure
 1 2 3 4 5 »