Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 3525-2 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-1/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-3/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-1/4 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-3/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-7/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-5/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-11/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-3/4 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-7/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-2-15/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-1/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-3/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-1/4 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-3/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-7/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3525-3-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-5/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-11/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-3/4 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-7/8 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |
| 3535-1-15/16 | N/A 115 N·m Torque [Max] Taper Bushing | N/A 1/2 x 12 TPI | N/A 115 N·m | N/A 2 1/2 in | N/A 5.00 in |