COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

3030-1-1/2 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-1-5/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-1-11/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-1-3/4 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-1-7/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-1-15/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-1/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-3/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-1/4 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-3/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-7/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-1/2 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-5/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-11/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-3/4 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-7/8 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-2-15/16 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3030-3 N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 3.00 in N/A 4 1/4 in
3525-1-1/2 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3525-1-5/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3525-1-11/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3525-1-3/4 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3525-1-7/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3525-1-15/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
Unit of Measure
« 6 7 8 9 10 »