COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1310-3/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-13/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-7/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-15/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-1/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-1/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-3/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-1/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-5/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-1-3/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1610-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-9/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-11/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-3/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-13/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-7/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-15/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-1/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-1/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-3/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-1/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
1610-1-5/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 2.24 in
Unit of Measure
 1 2 3 4 5 »