COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

4545-100MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-105MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-110MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
5050-70MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-75MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-80MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-85MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-90MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-95MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-100MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-105MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-110MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-115MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-120MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
5050-125MM N/A 275 N·m Torque [Max] Taper Bushing N/A 7/8 x 9 TPI N/A 275 N·m N/A 127 mm N/A 177.5 mm
Unit of Measure
« 21 22 23 24