COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

3535AS-90MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
4040-40MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-42MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-45MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-48MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-50MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-55MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-60MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-65MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-70MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-75MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-80MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-85MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-90MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-95MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4040-100MM N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 101.6 mm N/A 146 mm
4545-55MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-60MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-65MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-70MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-75MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-80MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-85MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-90MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
4545-95MM N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 114.3 mm N/A 162 mm
Unit of Measure
« 21 22 23 24