COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

3030-48MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-50MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-55MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-60MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-65MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-70MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3030-75MM N/A 92 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 92 N·m N/A 76.2 mm N/A 108 mm
3525-35MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-38MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-40MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-42MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-45MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-48MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-50MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-55MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-60MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-65MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-70MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-75MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-80MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-85MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3525-90MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-35MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-38MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-40MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
Unit of Measure
« 21 22 23 24