COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1210-13/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-7/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-15/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-1 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-1-1/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-1-1/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-1-3/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1210-1-1/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.87 in
1215-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-9/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-11/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-3/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-13/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-7/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-15/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-1 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-1-1/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-1-1/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-1-3/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1215-1-1/4 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1.5 in N/A 1.87 in
1310-1/2 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-9/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-5/8 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
1310-11/16 N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 1 in N/A 1.99 in
Unit of Measure
 1 2 3 4 5 »