COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

1610-25MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-28MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-30MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-32MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-35MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-38MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-40MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1610-42MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 25.4 mm N/A 57 mm
1615-14MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-16MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-18MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-19MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-20MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-22MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-24MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-25MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-28MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-30MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-32MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-35MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-38MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-40MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
1615-42MM N/A 20 N·m Torque [Max] Taper Bushing N/A 3/8 x 16 TPI N/A 20 N·m N/A 38.1 mm N/A 57 mm
2012-15MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
2012-16MM N/A 31 N·m Torque [Max] Taper Bushing N/A 7/16 x 14 TPI N/A 31 N·m N/A 31.8 mm N/A 70 mm
Unit of Measure
« 16 17 18 19 20 »