COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

3535-2 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-1/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-3/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-1/4 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-3/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-7/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-1/2 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-5/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-11/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-3/4 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-7/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-2-15/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-1/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-3/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-1/4 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-3/8 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-7/16 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535-3-1/2 N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 2 1/2 in N/A 5.00 in
3535AS-1-1/2 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
3535AS-1-5/8 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
3535AS-1-11/16 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
3535AS-1-3/4 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
3535AS-1-7/8 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
3535AS-1-15/16 N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 3 1/2 in N/A 5.00 in
Unit of Measure
« 6 7 8 9 10 »