Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 1008-1/2 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-9/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-5/8 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-11/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-3/4 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-13/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-7/8 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-15/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1008-1 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.38 in |
| 1108-1/2 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-9/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-5/8 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-11/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-3/4 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-13/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-7/8 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-15/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-1 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-1-1/16 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1108-1-1/8 | N/A 5.7 N·m Torque [Max] Taper Bushing | N/A 1/4 x 20 TPI | N/A 5.7 N·m | N/A 0.88 in | N/A 1.5 in |
| 1210-1/2 | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 1 in | N/A 1.87 in |
| 1210-9/16 | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 1 in | N/A 1.87 in |
| 1210-5/8 | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 1 in | N/A 1.87 in |
| 1210-11/16 | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 1 in | N/A 1.87 in |
| 1210-3/4 | N/A 20 N·m Torque [Max] Taper Bushing | N/A 3/8 x 16 TPI | N/A 20 N·m | N/A 1 in | N/A 1.87 in |