Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 48H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 48 | N/A 7.87 mm | N/A 2.28 in | N/A 0.5 in |
| 48H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 48 | N/A 7.87 mm | N/A 3.39 in | N/A 0.5 in |
| 60H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 60 | N/A | N/A 1.34 in | N/A 0.5 in |
| 60H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 60 | N/A | N/A 1.81 in | N/A 0.5 in |
| 60H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 60 | N/A | N/A 2.36 in | N/A 0.5 in |
| 60H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 60 | N/A | N/A 3.39 in | N/A 0.5 in |
| 72H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 72 | N/A | N/A 1.34 in | N/A 0.5 in |
| 72H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 72 | N/A | N/A 1.81 in | N/A 0.5 in |
| 72H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 72 | N/A | N/A 2.36 in | N/A 0.5 in |
| 72H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 72 | N/A | N/A 3.39 in | N/A 0.5 in |
| 84H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 84 | N/A | N/A 1.34 in | N/A 0.5 in |
| 84H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 84 | N/A | N/A 1.81 in | N/A 0.5 in |
| 84H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 84 | N/A | N/A 2.36 in | N/A 0.5 in |
| 84H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 84 | N/A | N/A 3.39 in | N/A 0.5 in |
| 96H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 96 | N/A | N/A 1.34 in | N/A 0.5 in |
| 96H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 96 | N/A | N/A 1.81 in | N/A 0.5 in |
| 96H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 96 | N/A | N/A 2.36 in | N/A 0.5 in |
| 96H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 96 | N/A | N/A 3.39 in | N/A 0.5 in |
| 120H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 120 | N/A | N/A 1.34 in | N/A 0.5 in |
| 120H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 120 | N/A | N/A 1.81 in | N/A 0.5 in |
| 120H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 120 | N/A | N/A 2.36 in | N/A 0.5 in |
| 120H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 120 | N/A | N/A 3.39 in | N/A 0.5 in |