COMPANY HEADER
Print Back
10 in. Belt Width Synchronous Pulley (10XL037N)
Unit of Measure
« 6 7 

Item #

Item Name

Number of Teeth

Outside Diameter

Face Width

Pitch

28H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 28 N/A 4.69 mm N/A 1.77 in N/A 0.5 in
28H200T N/A 2 in. Belt Width Synchronous Pulley N/A 28 N/A 4.69 mm N/A 2.28 in N/A 0.5 in
28H300T N/A 3 in. Belt Width Synchronous Pulley N/A 28 N/A 4.69 mm N/A 3.31 in N/A 0.5 in
30H100T N/A 1 in. Belt Width Synchronous Pulley N/A 30 N/A 5 mm N/A 1.26 in N/A 0.5 in
30H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 30 N/A 5 mm N/A 1.77 in N/A 0.5 in
30H200T N/A 2 in. Belt Width Synchronous Pulley N/A 30 N/A 5 mm N/A 2.28 in N/A 0.5 in
30H300T N/A 3 in. Belt Width Synchronous Pulley N/A 30 N/A 5 mm N/A 3.31 in N/A 0.5 in
32H100T N/A 1 in. Belt Width Synchronous Pulley N/A 32 N/A 5.31 mm N/A 1.26 in N/A 0.5 in
32H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 32 N/A 5.31 mm N/A 1.77 in N/A 0.5 in
32H200T N/A 2 in. Belt Width Synchronous Pulley N/A 32 N/A 5.31 mm N/A 2.28 in N/A 0.5 in
32H300T N/A 3 in. Belt Width Synchronous Pulley N/A 32 N/A 5.31 mm N/A 3.31 in N/A 0.5 in
36H100T N/A 1 in. Belt Width Synchronous Pulley N/A 36 N/A 5.98 mm N/A 1.26 in N/A 0.5 in
36H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 36 N/A 5.98 mm N/A 1.77 in N/A 0.5 in
36H200T N/A 2 in. Belt Width Synchronous Pulley N/A 36 N/A 5.98 mm N/A 2.28 in N/A 0.5 in
36H300T N/A 3 in. Belt Width Synchronous Pulley N/A 36 N/A 5.98 mm N/A 3.31 in N/A 0.5 in
40H100T N/A 1 in. Belt Width Synchronous Pulley N/A 40 N/A 6.61 mm N/A 1.26 in N/A 0.5 in
40H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 40 N/A 6.61 mm N/A 1.77 in N/A 0.5 in
40H200T N/A 2 in. Belt Width Synchronous Pulley N/A 40 N/A 6.61 mm N/A 2.28 in N/A 0.5 in
40H300T N/A 3 in. Belt Width Synchronous Pulley N/A 40 N/A 6.61 mm N/A 3.31 in N/A 0.5 in
44H100T N/A 1 in. Belt Width Synchronous Pulley N/A 44 N/A 7.24 mm N/A 1.26 in N/A 0.5 in
44H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 44 N/A 7.24 mm N/A 1.77 in N/A 0.5 in
44H200T N/A 2 in. Belt Width Synchronous Pulley N/A 44 N/A 7.24 mm N/A 2.28 in N/A 0.5 in
44H300T N/A 3 in. Belt Width Synchronous Pulley N/A 44 N/A 7.24 mm N/A 3.39 in N/A 0.5 in
48H100T N/A 1 in. Belt Width Synchronous Pulley N/A 48 N/A 7.87 mm N/A 1.26 in N/A 0.5 in
48H150T N/A 1.5 in. Belt Width Synchronous Pulley N/A 48 N/A 7.87 mm N/A 1.77 in N/A 0.5 in
Unit of Measure
« 6 7