Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 10XL037N | N/A 10 in. Belt Width Synchronous Pulley | N/A 10 | N/A 0.91 mm | N/A 0.56 in | N/A 0.2 in |
| 11XL037N | N/A 11 in. Belt Width Synchronous Pulley | N/A 11 | N/A 0.91 mm | N/A 0.56 in | N/A 0.2 in |
| 12XL037N | N/A 12 in. Belt Width Synchronous Pulley | N/A 12 | N/A 0.98 mm | N/A 0.56 in | N/A 0.2 in |
| 14XL037N | N/A 14 in. Belt Width Synchronous Pulley | N/A 14 | N/A 1.1 mm | N/A 0.56 in | N/A 0.2 in |
| 15XL037N | N/A 15 in. Belt Width Synchronous Pulley | N/A 15 | N/A 1.1 mm | N/A 0.56 in | N/A 0.2 in |
| 16XL037N | N/A 16 in. Belt Width Synchronous Pulley | N/A 16 | N/A 1.26 mm | N/A 0.56 in | N/A 0.2 in |
| 18XL037N | N/A 18 in. Belt Width Synchronous Pulley | N/A 18 | N/A 1.42 mm | N/A 0.56 in | N/A 0.2 in |
| 20XL037N | N/A 20 in. Belt Width Synchronous Pulley | N/A 20 | N/A 1.5 mm | N/A 0.56 in | N/A 0.2 in |
| 21XL037N | N/A 21 in. Belt Width Synchronous Pulley | N/A 21 | N/A 1.5 mm | N/A 0.56 in | N/A 0.2 in |
| 22XL037N | N/A 22 in. Belt Width Synchronous Pulley | N/A 22 | N/A 1.65 mm | N/A 0.56 in | N/A 0.2 in |
| 24XL037N | N/A 24 in. Belt Width Synchronous Pulley | N/A 24 | N/A 1.73 mm | N/A 0.56 in | N/A 0.2 in |
| 26XL037N | N/A 26 in. Belt Width Synchronous Pulley | N/A 26 | N/A 1.89 mm | N/A 0.56 in | N/A 0.2 in |
| 28XL037N | N/A 28 in. Belt Width Synchronous Pulley | N/A 28 | N/A 2.01 mm | N/A 0.56 in | N/A 0.2 in |
| 30XL037N | N/A 30 in. Belt Width Synchronous Pulley | N/A 30 | N/A 2.13 mm | N/A 0.56 in | N/A 0.2 in |
| 32XL037N | N/A 32 in. Belt Width Synchronous Pulley | N/A 32 | N/A | N/A 0.56 in | N/A 0.2 in |
| 36XL037N | N/A 36 in. Belt Width Synchronous Pulley | N/A 36 | N/A | N/A 0.56 in | N/A 0.2 in |
| 40XL037N | N/A 40 in. Belt Width Synchronous Pulley | N/A 40 | N/A | N/A 0.56 in | N/A 0.2 in |
| 42XL037N | N/A 42 in. Belt Width Synchronous Pulley | N/A 42 | N/A | N/A 0.56 in | N/A 0.2 in |
| 44XL037N | N/A 44 in. Belt Width Synchronous Pulley | N/A 44 | N/A | N/A 0.56 in | N/A 0.2 in |
| 48XL037N | N/A 48 in. Belt Width Synchronous Pulley | N/A 48 | N/A | N/A 0.56 in | N/A 0.2 in |
| 60XL037N | N/A 60 in. Belt Width Synchronous Pulley | N/A 60 | N/A | N/A 0.56 in | N/A 0.2 in |
| 72XL037N | N/A 72 in. Belt Width Synchronous Pulley | N/A 72 | N/A | N/A 0.56 in | N/A 0.2 in |
| 18L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 18 | N/A 2.36 mm | N/A 0.75 in | N/A 0.375 in |
| 18L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 18 | N/A 2.36 mm | N/A 0.98 in | N/A 0.375 in |
| 18L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 18 | N/A 2.36 mm | N/A 1.22 in | N/A 0.375 in |