Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 28H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 28 | N/A 4.69 mm | N/A 1.77 in | N/A 0.5 in |
| 28H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 28 | N/A 4.69 mm | N/A 2.28 in | N/A 0.5 in |
| 28H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 28 | N/A 4.69 mm | N/A 3.31 in | N/A 0.5 in |
| 30H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 30 | N/A 5 mm | N/A 1.26 in | N/A 0.5 in |
| 30H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 30 | N/A 5 mm | N/A 1.77 in | N/A 0.5 in |
| 30H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 30 | N/A 5 mm | N/A 2.28 in | N/A 0.5 in |
| 30H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 30 | N/A 5 mm | N/A 3.31 in | N/A 0.5 in |
| 32H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 32 | N/A 5.31 mm | N/A 1.26 in | N/A 0.5 in |
| 32H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 32 | N/A 5.31 mm | N/A 1.77 in | N/A 0.5 in |
| 32H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 32 | N/A 5.31 mm | N/A 2.28 in | N/A 0.5 in |
| 32H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 32 | N/A 5.31 mm | N/A 3.31 in | N/A 0.5 in |
| 36H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 36 | N/A 5.98 mm | N/A 1.26 in | N/A 0.5 in |
| 36H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 36 | N/A 5.98 mm | N/A 1.77 in | N/A 0.5 in |
| 36H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 36 | N/A 5.98 mm | N/A 2.28 in | N/A 0.5 in |
| 36H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 36 | N/A 5.98 mm | N/A 3.31 in | N/A 0.5 in |
| 40H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 40 | N/A 6.61 mm | N/A 1.26 in | N/A 0.5 in |
| 40H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 40 | N/A 6.61 mm | N/A 1.77 in | N/A 0.5 in |
| 40H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 40 | N/A 6.61 mm | N/A 2.28 in | N/A 0.5 in |
| 40H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 40 | N/A 6.61 mm | N/A 3.31 in | N/A 0.5 in |
| 44H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 44 | N/A 7.24 mm | N/A 1.26 in | N/A 0.5 in |
| 44H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 44 | N/A 7.24 mm | N/A 1.77 in | N/A 0.5 in |
| 44H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 44 | N/A 7.24 mm | N/A 2.28 in | N/A 0.5 in |
| 44H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 44 | N/A 7.24 mm | N/A 3.39 in | N/A 0.5 in |
| 48H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 48 | N/A 7.87 mm | N/A 1.26 in | N/A 0.5 in |
| 48H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 48 | N/A 7.87 mm | N/A 1.77 in | N/A 0.5 in |