Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 22H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 22 | N/A 3.66 mm | N/A 1.26 in | N/A 0.5 in |
| 22H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 22 | N/A 3.66 mm | N/A 1.77 in | N/A 0.5 in |
| 22H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 22 | N/A 3.66 mm | N/A 2.28 in | N/A 0.5 in |
| 22H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 22 | N/A 3.66 mm | N/A 3.31 in | N/A 0.5 in |
| 23H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.82 mm | N/A 1.26 in | N/A 0.5 in |
| 23H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.82 mm | N/A 1.77 in | N/A 0.5 in |
| 23H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.82 mm | N/A 2.28 in | N/A 0.5 in |
| 23H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.82 mm | N/A 3.31 in | N/A 0.5 in |
| 24H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 24 | N/A 4.06 mm | N/A 1.26 in | N/A 0.5 in |
| 24H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 24 | N/A 4.06 mm | N/A 1.77 in | N/A 0.5 in |
| 24H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 24 | N/A 4.06 mm | N/A 2.28 in | N/A 0.5 in |
| 24H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 24 | N/A 4.06 mm | N/A 3.31 in | N/A 0.5 in |
| 25H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 25 | N/A 4.17 mm | N/A 1.26 in | N/A 0.5 in |
| 25H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 25 | N/A 4.17 mm | N/A 1.77 in | N/A 0.5 in |
| 25H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 25 | N/A 4.17 mm | N/A 2.28 in | N/A 0.5 in |
| 25H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 25 | N/A 4.17 mm | N/A 3.31 in | N/A 0.5 in |
| 26H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 26 | N/A 4.37 mm | N/A 1.26 in | N/A 0.5 in |
| 26H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 26 | N/A 4.37 mm | N/A 1.77 in | N/A 0.5 in |
| 26H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 26 | N/A 4.37 mm | N/A 2.28 in | N/A 0.5 in |
| 26H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 26 | N/A 4.37 mm | N/A 3.31 in | N/A 0.5 in |
| 27H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 27 | N/A 4.53 mm | N/A 1.26 in | N/A 0.5 in |
| 27H150T | N/A 1.5 in. Belt Width Synchronous Pulley | N/A 27 | N/A 4.53 mm | N/A 1.77 in | N/A 0.5 in |
| 27H200T | N/A 2 in. Belt Width Synchronous Pulley | N/A 27 | N/A 4.53 mm | N/A 2.28 in | N/A 0.5 in |
| 27H300T | N/A 3 in. Belt Width Synchronous Pulley | N/A 27 | N/A 4.53 mm | N/A 3.31 in | N/A 0.5 in |
| 28H100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 28 | N/A 4.69 mm | N/A 1.26 in | N/A 0.5 in |