COMPANY HEADER
Print Back
10 in. Belt Width Synchronous Pulley (10XL037N)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Outside Diameter

Face Width

Pitch

27L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 27 N/A 3.43 mm N/A 0.98 in N/A 0.375 in
27L100T N/A 1 in. Belt Width Synchronous Pulley N/A 27 N/A 3.43 mm N/A 1.26 in N/A 0.375 in
28L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 28 N/A 3.58 mm N/A 0.75 in N/A 0.375 in
28L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 28 N/A 3.58 mm N/A 0.98 in N/A 0.375 in
28L100T N/A 1 in. Belt Width Synchronous Pulley N/A 28 N/A 3.58 mm N/A 1.26 in N/A 0.375 in
30L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 30 N/A 3.82 mm N/A 0.75 in N/A 0.375 in
30L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 30 N/A 3.82 mm N/A 0.98 in N/A 0.375 in
30L100T N/A 1 in. Belt Width Synchronous Pulley N/A 30 N/A 3.82 mm N/A 1.26 in N/A 0.375 in
32L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 32 N/A 4.06 mm N/A 0.75 in N/A 0.375 in
32L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 32 N/A 4.06 mm N/A 0.98 in N/A 0.375 in
32L100T N/A 1 in. Belt Width Synchronous Pulley N/A 32 N/A 4.06 mm N/A 1.26 in N/A 0.375 in
36L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 36 N/A 4.53 mm N/A 0.75 in N/A 0.375 in
36L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 36 N/A 4.53 mm N/A 0.98 in N/A 0.375 in
36L100T N/A 1 in. Belt Width Synchronous Pulley N/A 36 N/A 4.53 mm N/A 1.26 in N/A 0.375 in
40L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 40 N/A 5 mm N/A 0.75 in N/A 0.375 in
40L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 40 N/A 5 mm N/A 0.98 in N/A 0.375 in
40L100T N/A 1 in. Belt Width Synchronous Pulley N/A 40 N/A 5 mm N/A 1.26 in N/A 0.375 in
48L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 48 N/A 5.98 mm N/A 0.75 in N/A 0.375 in
48L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 48 N/A 5.98 mm N/A 0.98 in N/A 0.375 in
48L100T N/A 1 in. Belt Width Synchronous Pulley N/A 48 N/A 5.98 mm N/A 1.26 in N/A 0.375 in
60L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 60 N/A N/A 0.75 in N/A 0.375 in
60L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 60 N/A N/A 0.98 in N/A 0.375 in
60L100T N/A 1 in. Belt Width Synchronous Pulley N/A 60 N/A N/A 1.26 in N/A 0.375 in
72L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 72 N/A N/A 0.75 in N/A 0.375 in
72L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 72 N/A N/A 0.98 in N/A 0.375 in
Unit of Measure
 1 2 3 4 5 »