Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 19L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 19 | N/A 2.36 mm | N/A 0.75 in | N/A 0.375 in |
| 19L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 19 | N/A 2.36 mm | N/A 0.98 in | N/A 0.375 in |
| 19L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 19 | N/A 2.36 mm | N/A 1.22 in | N/A 0.375 in |
| 20L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 20 | N/A 2.6 mm | N/A 0.75 in | N/A 0.375 in |
| 20L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 20 | N/A 2.6 mm | N/A 0.98 in | N/A 0.375 in |
| 20L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 20 | N/A 2.6 mm | N/A 1.22 in | N/A 0.375 in |
| 21L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 21 | N/A 2.8 mm | N/A 0.75 in | N/A 0.375 in |
| 21L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 21 | N/A 2.8 mm | N/A 0.98 in | N/A 0.375 in |
| 21L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 21 | N/A 2.8 mm | N/A 1.22 in | N/A 0.375 in |
| 22L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 22 | N/A 2.95 mm | N/A 0.75 in | N/A 0.375 in |
| 22L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 22 | N/A 2.95 mm | N/A 0.98 in | N/A 0.375 in |
| 22L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 22 | N/A 2.95 mm | N/A 1.22 in | N/A 0.375 in |
| 23L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.11 mm | N/A 0.75 in | N/A 0.375 in |
| 23L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.11 mm | N/A 0.98 in | N/A 0.375 in |
| 23L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 23 | N/A 3.11 mm | N/A 1.26 in | N/A 0.375 in |
| 24L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 24 | N/A 3.11 mm | N/A 0.75 in | N/A 0.375 in |
| 24L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 24 | N/A 3.11 mm | N/A 0.98 in | N/A 0.375 in |
| 24L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 24 | N/A 3.11 mm | N/A 1.26 in | N/A 0.375 in |
| 25L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 25 | N/A 3.27 mm | N/A 0.75 in | N/A 0.375 in |
| 25L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 25 | N/A 3.27 mm | N/A 0.98 in | N/A 0.375 in |
| 25L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 25 | N/A 3.27 mm | N/A 1.26 in | N/A 0.375 in |
| 26L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 26 | N/A 3.43 mm | N/A 0.75 in | N/A 0.375 in |
| 26L075T | N/A 0.75 in. Belt Width Synchronous Pulley | N/A 26 | N/A 3.43 mm | N/A 0.98 in | N/A 0.375 in |
| 26L100T | N/A 1 in. Belt Width Synchronous Pulley | N/A 26 | N/A 3.43 mm | N/A 1.26 in | N/A 0.375 in |
| 27L050T | N/A 0.5 in. Belt Width Synchronous Pulley | N/A 27 | N/A 3.43 mm | N/A 0.75 in | N/A 0.375 in |