Item # |
Item Name |
Type |
Number of Teeth |
Bore Diameter |
Belt Width |
|---|---|---|---|---|---|
| B90S14M55 | N/A 8 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 90 | N/A | N/A 55 mm |
| B112S14M55 | N/A 8 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 112 | N/A | N/A 55 mm |
| B144S14M55 | N/A 8 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 144 | N/A | N/A 55 mm |
| B28S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 28 | N/A | N/A 85 mm |
| B29S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 29 | N/A | N/A 85 mm |
| B30S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 30 | N/A | N/A 85 mm |
| B32S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 32 | N/A | N/A 85 mm |
| B34S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 34 | N/A | N/A 85 mm |
| B36S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 36 | N/A | N/A 85 mm |
| B38S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 38 | N/A | N/A 85 mm |
| B40S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 40 | N/A | N/A 85 mm |
| B44S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 44 | N/A | N/A 85 mm |
| B48S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 48 | N/A | N/A 85 mm |
| B56S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 56 | N/A | N/A 85 mm |
| B64S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 64 | N/A | N/A 85 mm |
| B72S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 72 | N/A | N/A 85 mm |
| B80S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 80 | N/A | N/A 85 mm |
| B90S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 90 | N/A | N/A 85 mm |
| B112 S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 112 | N/A | N/A 85 mm |
| B144S14M85 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 144 | N/A | N/A 85 mm |
| B28S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 28 | N/A | N/A 115 mm |
| B29S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 29 | N/A | N/A 115 mm |
| B30S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 30 | N/A | N/A 115 mm |
| B32S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 32 | N/A | N/A 115 mm |
| B34S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | N/A Super Torque Timing Pulley | N/A 34 | N/A | N/A 115 mm |