COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M2B36 N/A 25.3 N.cm Torque [Max] Metric Spur Gear N/A 36 N/A 72 mm N/A 76 mm N/A 45 mm
M2B37 N/A 26.1 N.cm Torque [Max] Metric Spur Gear N/A 37 N/A 74 mm N/A 78 mm N/A 50 mm
M2B38 N/A 28.9 N.cm Torque [Max] Metric Spur Gear N/A 38 N/A 76 mm N/A 80 mm N/A 50 mm
M2B39 N/A 30.6 N.cm Torque [Max] Metric Spur Gear N/A 39 N/A 78 mm N/A 82 mm N/A 50 mm
M2B40 N/A 32.5 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 80 mm N/A 84 mm N/A 50 mm
M2B41 N/A 34.6 N.cm Torque [Max] Metric Spur Gear N/A 41 N/A 82 mm N/A 86 mm N/A 60 mm
M2B42 N/A 36.5 N.cm Torque [Max] Metric Spur Gear N/A 42 N/A 84 mm N/A 88 mm N/A 60 mm
M2B43 N/A 38.6 N.cm Torque [Max] Metric Spur Gear N/A 43 N/A 86 mm N/A 90 mm N/A 60 mm
M2B44 N/A 40.6 N.cm Torque [Max] Metric Spur Gear N/A 44 N/A 88 mm N/A 92 mm N/A 60 mm
M2B45 N/A 42.7 N.cm Torque [Max] Metric Spur Gear N/A 45 N/A 90 mm N/A 94 mm N/A 60 mm
M2B46 N/A 45 N.cm Torque [Max] Metric Spur Gear N/A 46 N/A 92 mm N/A 96 mm N/A 60 mm
M2B47 N/A 47.8 N.cm Torque [Max] Metric Spur Gear N/A 47 N/A 94 mm N/A 98 mm N/A 60 mm
M2B48 N/A 51 N.cm Torque [Max] Metric Spur Gear N/A 48 N/A 96 mm N/A 100 mm N/A 70 mm
M2B49 N/A 54.2 N.cm Torque [Max] Metric Spur Gear N/A 49 N/A 98 mm N/A 102 mm N/A 70 mm
M2B50 N/A 57.6 N.cm Torque [Max] Metric Spur Gear N/A 50 N/A 100 mm N/A 104 mm N/A 70 mm
M2B51 N/A 61.1 N.cm Torque [Max] Metric Spur Gear N/A 51 N/A 102 mm N/A 106 mm N/A 70 mm
M2B52 N/A 64.8 N.cm Torque [Max] Metric Spur Gear N/A 52 N/A 104 mm N/A 108 mm N/A 70 mm
M2B53 N/A 68.5 N.cm Torque [Max] Metric Spur Gear N/A 53 N/A 106 mm N/A 110 mm N/A 70 mm
M2B54 N/A 72.4 N.cm Torque [Max] Metric Spur Gear N/A 54 N/A 108 mm N/A 112 mm N/A 70 mm
M2B55 N/A 76.3 N.cm Torque [Max] Metric Spur Gear N/A 55 N/A 110 mm N/A 114 mm N/A 70 mm
M2B56 N/A 80.5 N.cm Torque [Max] Metric Spur Gear N/A 56 N/A 112 mm N/A 116 mm N/A 70 mm
M2B57 N/A 84.7 N.cm Torque [Max] Metric Spur Gear N/A 57 N/A 114 mm N/A 118 mm N/A 70 mm
M2B58 N/A 89 N.cm Torque [Max] Metric Spur Gear N/A 58 N/A 116 mm N/A 120 mm N/A 70 mm
M2B59 N/A 93.1 N.cm Torque [Max] Metric Spur Gear N/A 59 N/A 118 mm N/A 122 mm N/A 70 mm
M2B60 N/A 97.3 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 120 mm N/A 124 mm N/A 70 mm
Unit of Measure
« 6 7 8 9 10 »