COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1.5A127 N/A 10705 N.cm Torque [Max] Metric Spur Gear N/A 127 N/A 190.5 mm N/A 193.5 mm N/A
M2B12 N/A 2.8 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 24 mm N/A 28 mm N/A 18 mm
M2B13 N/A 3.2 N.cm Torque [Max] Metric Spur Gear N/A 13 N/A 26 mm N/A 30 mm N/A 19 mm
M2B14 N/A 3.6 N.cm Torque [Max] Metric Spur Gear N/A 14 N/A 28 mm N/A 32 mm N/A 20 mm
M2B15 N/A 3.9 N.cm Torque [Max] Metric Spur Gear N/A 15 N/A 30 mm N/A 34 mm N/A 22 mm
M2B16 N/A 4.2 N.cm Torque [Max] Metric Spur Gear N/A 16 N/A 32 mm N/A 36 mm N/A 24 mm
M2B17 N/A 4.4 N.cm Torque [Max] Metric Spur Gear N/A 17 N/A 34 mm N/A 38 mm N/A 25 mm
M2B18 N/A 4.9 N.cm Torque [Max] Metric Spur Gear N/A 18 N/A 36 mm N/A 40 mm N/A 25 mm
M2B19 N/A 5.7 N.cm Torque [Max] Metric Spur Gear N/A 19 N/A 38 mm N/A 42 mm N/A 25 mm
M2B20 N/A 6.4 N.cm Torque [Max] Metric Spur Gear N/A 20 N/A 40 mm N/A 44 mm N/A 30 mm
M2B21 N/A 7.2 N.cm Torque [Max] Metric Spur Gear N/A 21 N/A 42 mm N/A 46 mm N/A 30 mm
M2B22 N/A 8 N.cm Torque [Max] Metric Spur Gear N/A 22 N/A 44 mm N/A 48 mm N/A 30 mm
M2B23 N/A 8.9 N.cm Torque [Max] Metric Spur Gear N/A 23 N/A 46 mm N/A 50 mm N/A 30 mm
M2B24 N/A 9.9 N.cm Torque [Max] Metric Spur Gear N/A 24 N/A 48 mm N/A 52 mm N/A 35 mm
M2B25 N/A 10.8 N.cm Torque [Max] Metric Spur Gear N/A 25 N/A 50 mm N/A 54 mm N/A 35 mm
M2B26 N/A 11.9 N.cm Torque [Max] Metric Spur Gear N/A 26 N/A 52 mm N/A 56 mm N/A 40 mm
M2B27 N/A 13 N.cm Torque [Max] Metric Spur Gear N/A 27 N/A 54 mm N/A 58 mm N/A 40 mm
M2B28 N/A 14.1 N.cm Torque [Max] Metric Spur Gear N/A 28 N/A 56 mm N/A 60 mm N/A 40 mm
M2B29 N/A 15.5 N.cm Torque [Max] Metric Spur Gear N/A 29 N/A 58 mm N/A 62 mm N/A 40 mm
M2B30 N/A 16.6 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 60 mm N/A 64 mm N/A 40 mm
M2B31 N/A 17.8 N.cm Torque [Max] Metric Spur Gear N/A 31 N/A 62 mm N/A 66 mm N/A 45 mm
M2B32 N/A 19.3 N.cm Torque [Max] Metric Spur Gear N/A 32 N/A 64 mm N/A 68 mm N/A 45 mm
M2B33 N/A 20.8 N.cm Torque [Max] Metric Spur Gear N/A 33 N/A 66 mm N/A 70 mm N/A 45 mm
M2B34 N/A 22.2 N.cm Torque [Max] Metric Spur Gear N/A 34 N/A 68 mm N/A 72 mm N/A 45 mm
M2B35 N/A 23.8 N.cm Torque [Max] Metric Spur Gear N/A 35 N/A 70 mm N/A 74 mm N/A 45 mm
Unit of Measure
« 6 7 8 9 10 »