COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1B62 N/A 1265 N.cm Torque [Max] Metric Spur Gear N/A 62 N/A 62 mm N/A 64 mm N/A 50 mm
M1B63 N/A 1330 N.cm Torque [Max] Metric Spur Gear N/A 63 N/A 63 mm N/A 65 mm N/A 50 mm
M1B64 N/A 1395 N.cm Torque [Max] Metric Spur Gear N/A 64 N/A 64 mm N/A 66 mm N/A 50 mm
M1B65 N/A 1459 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 65 mm N/A 67 mm N/A 50 mm
M1B66 N/A 1503 N.cm Torque [Max] Metric Spur Gear N/A 66 N/A 66 mm N/A 68 mm N/A 50 mm
M1B67 N/A 1548 N.cm Torque [Max] Metric Spur Gear N/A 67 N/A 67 mm N/A 69 mm N/A 50 mm
M1B68 N/A 1592 N.cm Torque [Max] Metric Spur Gear N/A 68 N/A 68 mm N/A 70 mm N/A 50 mm
M1B69 N/A 1630 N.cm Torque [Max] Metric Spur Gear N/A 69 N/A 69 mm N/A 71 mm N/A 50 mm
M1B70 N/A 1665 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 70 mm N/A 72 mm N/A 50 mm
M1B72 N/A 1729 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 72 mm N/A 74 mm N/A 50 mm
M1B75 N/A 1838 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 75 mm N/A 77 mm N/A 50 mm
M1B76 N/A 1872 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 76 mm N/A 78 mm N/A 50 mm
M1B80 N/A 2030 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 80 mm N/A 82 mm N/A 50 mm
M1B90 N/A 2450 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 90 mm N/A 92 mm N/A 50 mm
M1B100 N/A 2890 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 100 mm N/A 102 mm N/A 60 mm
M1A60 N/A 1146 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 60 mm N/A 62 mm N/A
M1A70 N/A 1665 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 70 mm N/A 72 mm N/A
M1A72 N/A 1729 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 72 mm N/A 74 mm N/A
M1A75 N/A 1838 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 75 mm N/A 77 mm N/A
M1A76 N/A 1872 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 76 mm N/A 78 mm N/A
M1A80 N/A 2030 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 80 mm N/A 82 mm N/A
M1A85 N/A 2230 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 85 mm N/A 87 mm N/A
M1A90 N/A 2450 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 90 mm N/A 92 mm N/A
M1A95 N/A 2660 N.cm Torque [Max] Metric Spur Gear N/A 95 N/A 95 mm N/A 97 mm N/A
M1A100 N/A 2890 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 100 mm N/A 102 mm N/A
Unit of Measure
 1 2 3 4 5 »