Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M8B15 | N/A 370 N.cm Torque [Max] Metric Spur Gear | N/A 15 | N/A 120 mm | N/A 136 mm | N/A 80 mm |
| M8B18 | N/A 495 N.cm Torque [Max] Metric Spur Gear | N/A 18 | N/A 144 mm | N/A 160 mm | N/A 80 mm |
| M8B20 | N/A 655 N.cm Torque [Max] Metric Spur Gear | N/A 20 | N/A 160 mm | N/A 176 mm | N/A 100 mm |
| M8B24 | N/A 1045 N.cm Torque [Max] Metric Spur Gear | N/A 24 | N/A 192 mm | N/A 208 mm | N/A 120 mm |
| M8B25 | N/A 1160 N.cm Torque [Max] Metric Spur Gear | N/A 25 | N/A 200 mm | N/A 216 mm | N/A 120 mm |
| M8B30 | N/A 1834 N.cm Torque [Max] Metric Spur Gear | N/A 30 | N/A 240 mm | N/A 256 mm | N/A 150 mm |
| M8B36 | N/A 2900 N.cm Torque [Max] Metric Spur Gear | N/A 36 | N/A 288 mm | N/A 304 mm | N/A 160 mm |
| M8B40 | N/A 3790 N.cm Torque [Max] Metric Spur Gear | N/A 40 | N/A 320 mm | N/A 336 mm | N/A 180 mm |