COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M1B37 N/A 329 N.cm Torque [Max] Metric Spur Gear N/A 37 N/A 37 mm N/A 39 mm N/A 25 mm
M1B38 N/A 364 N.cm Torque [Max] Metric Spur Gear N/A 38 N/A 38 mm N/A 40 mm N/A 25 mm
M1B39 N/A 385 N.cm Torque [Max] Metric Spur Gear N/A 39 N/A 39 mm N/A 41 mm N/A 25 mm
M1B40 N/A 409 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 40 mm N/A 42 mm N/A 25 mm
M1B41 N/A 436 N.cm Torque [Max] Metric Spur Gear N/A 41 N/A 41 mm N/A 43 mm N/A 30 mm
M1B42 N/A 459 N.cm Torque [Max] Metric Spur Gear N/A 42 N/A 42 mm N/A 44 mm N/A 30 mm
M1B43 N/A 486 N.cm Torque [Max] Metric Spur Gear N/A 43 N/A 43 mm N/A 45 mm N/A 30 mm
M1B44 N/A 511 N.cm Torque [Max] Metric Spur Gear N/A 44 N/A 44 mm N/A 46 mm N/A 30 mm
M1B45 N/A 538 N.cm Torque [Max] Metric Spur Gear N/A 45 N/A 45 mm N/A 47 mm N/A 30 mm
M1B46 N/A 566 N.cm Torque [Max] Metric Spur Gear N/A 46 N/A 46 mm N/A 48 mm N/A 30 mm
M1B47 N/A 602 N.cm Torque [Max] Metric Spur Gear N/A 47 N/A 47 mm N/A 49 mm N/A 30 mm
M1B48 N/A 642 N.cm Torque [Max] Metric Spur Gear N/A 48 N/A 48 mm N/A 50 mm N/A 30 mm
M1B49 N/A 682 N.cm Torque [Max] Metric Spur Gear N/A 49 N/A 49 mm N/A 51 mm N/A 30 mm
M1B50 N/A 725 N.cm Torque [Max] Metric Spur Gear N/A 50 N/A 50 mm N/A 52 mm N/A 30 mm
M1B51 N/A 769 N.cm Torque [Max] Metric Spur Gear N/A 51 N/A 51 mm N/A 53 mm N/A 40 mm
M1B52 N/A 818 N.cm Torque [Max] Metric Spur Gear N/A 52 N/A 52 mm N/A 54 mm N/A 40 mm
M1B53 N/A 843 N.cm Torque [Max] Metric Spur Gear N/A 53 N/A 53 mm N/A 55 mm N/A 40 mm
M1B54 N/A 893 N.cm Torque [Max] Metric Spur Gear N/A 54 N/A 54 mm N/A 56 mm N/A 40 mm
M1B55 N/A 934 N.cm Torque [Max] Metric Spur Gear N/A 55 N/A 55 mm N/A 57 mm N/A 40 mm
M1B56 N/A 972 N.cm Torque [Max] Metric Spur Gear N/A 56 N/A 56 mm N/A 58 mm N/A 40 mm
M1B57 N/A 1013 N.cm Torque [Max] Metric Spur Gear N/A 57 N/A 57 mm N/A 59 mm N/A 40 mm
M1B58 N/A 1054 N.cm Torque [Max] Metric Spur Gear N/A 58 N/A 58 mm N/A 60 mm N/A 40 mm
M1B59 N/A 1101 N.cm Torque [Max] Metric Spur Gear N/A 59 N/A 59 mm N/A 61 mm N/A 40 mm
M1B60 N/A 1146 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 60 mm N/A 62 mm N/A 40 mm
M1B61 N/A 1196 N.cm Torque [Max] Metric Spur Gear N/A 61 N/A 61 mm N/A 63 mm N/A 50 mm
Unit of Measure
 1 2 3 4 5 »