COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M5A75 N/A 2576 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 375 mm N/A 385 mm N/A
M5A76 N/A 2606 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 380 mm N/A 390 mm N/A
M5A80 N/A 2708 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 400 mm N/A 410 mm N/A
M5A85 N/A 2860 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 425 mm N/A 435 mm N/A
M5A90 N/A 3000 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 450 mm N/A 460 mm N/A
M5A95 N/A 3160 N.cm Torque [Max] Metric Spur Gear N/A 95 N/A 475 mm N/A 485 mm N/A
M5A100 N/A 3300 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 500 mm N/A 510 mm N/A
M5A110 N/A 3450 N.cm Torque [Max] Metric Spur Gear N/A 110 N/A 550 mm N/A 560 mm N/A
M5A114 N/A 3600 N.cm Torque [Max] Metric Spur Gear N/A 114 N/A 570 mm N/A 580 mm N/A
M6B12 N/A 110 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 72 mm N/A 84 mm N/A 54 mm
M6B14 N/A 129 N.cm Torque [Max] Metric Spur Gear N/A 14 N/A 84 mm N/A 96 mm N/A 65 mm
M6B15 N/A 161 N.cm Torque [Max] Metric Spur Gear N/A 15 N/A 90 mm N/A 102 mm N/A 70 mm
M6B16 N/A 167 N.cm Torque [Max] Metric Spur Gear N/A 16 N/A 96 mm N/A 108 mm N/A 75 mm
M6B18 N/A 201 N.cm Torque [Max] Metric Spur Gear N/A 18 N/A 108 mm N/A 120 mm N/A 80 mm
M6B20 N/A 277 N.cm Torque [Max] Metric Spur Gear N/A 20 N/A 120 mm N/A 132 mm N/A 90 mm
M6B23 N/A 310 N.cm Torque [Max] Metric Spur Gear N/A 23 N/A 138 mm N/A 150 mm N/A 110 mm
M6B24 N/A 450 N.cm Torque [Max] Metric Spur Gear N/A 24 N/A 144 mm N/A 156 mm N/A 110 mm
M6B25 N/A 500 N.cm Torque [Max] Metric Spur Gear N/A 25 N/A 150 mm N/A 162 mm N/A 110 mm
M6B30 N/A 808 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 180 mm N/A 192 mm N/A 110 mm
M6B40 N/A 1680 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 240 mm N/A 252 mm N/A 120 mm
M6A30 N/A 808 N.cm Torque [Max] Metric Spur Gear N/A 30 N/A 180 mm N/A 192 mm N/A
M6A32 N/A 960 N.cm Torque [Max] Metric Spur Gear N/A 32 N/A 192 mm N/A 204 mm N/A
M6A38 N/A 1470 N.cm Torque [Max] Metric Spur Gear N/A 38 N/A 220 mm N/A 240 mm N/A
M6A40 N/A 1680 N.cm Torque [Max] Metric Spur Gear N/A 40 N/A 240 mm N/A 252 mm N/A
M8B12 N/A 240 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 96 mm N/A 112 mm N/A 70 mm
Unit of Measure
« 16 17 18 19 20