COMPANY HEADER
Print Back
Spur Gears
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M3B46 N/A 207 N.cm Torque [Max] Metric Spur Gear N/A 46 N/A 138 mm N/A 144 mm N/A 90 mm
M3B47 N/A 220 N.cm Torque [Max] Metric Spur Gear N/A 47 N/A 141 mm N/A 147 mm N/A 90 mm
M3B48 N/A 232 N.cm Torque [Max] Metric Spur Gear N/A 48 N/A 144 mm N/A 150 mm N/A 100 mm
M3B49 N/A 240 N.cm Torque [Max] Metric Spur Gear N/A 49 N/A 147 mm N/A 153 mm N/A 100 mm
M3B50 N/A 258 N.cm Torque [Max] Metric Spur Gear N/A 50 N/A 150 mm N/A 156 mm N/A 100 mm
M3B54 N/A 310 N.cm Torque [Max] Metric Spur Gear N/A 54 N/A 162 mm N/A 168 mm N/A 100 mm
M3B55 N/A 331 N.cm Torque [Max] Metric Spur Gear N/A 55 N/A 165 mm N/A 171 mm N/A 100 mm
M3B56 N/A 348 N.cm Torque [Max] Metric Spur Gear N/A 56 N/A 168 mm N/A 174 mm N/A 100 mm
M3B57 N/A 364 N.cm Torque [Max] Metric Spur Gear N/A 57 N/A 171 mm N/A 177 mm N/A 100 mm
M3B60 N/A 437 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 180 mm N/A 186 mm N/A 100 mm
M3B62 N/A 480 N.cm Torque [Max] Metric Spur Gear N/A 62 N/A 186 mm N/A 192 mm N/A 100 mm
M3B65 N/A 531 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 195 mm N/A 201 mm N/A 100 mm
M3A48 N/A 232 N.cm Torque [Max] Metric Spur Gear N/A 48 N/A 144 mm N/A 150 mm N/A
M3A50 N/A 258 N.cm Torque [Max] Metric Spur Gear N/A 50 N/A 150 mm N/A 156 mm N/A
M3A52 N/A 286 N.cm Torque [Max] Metric Spur Gear N/A 52 N/A 156 mm N/A 162 mm N/A
M3A55 N/A 331 N.cm Torque [Max] Metric Spur Gear N/A 55 N/A 165 mm N/A 171 mm N/A
M3A57 N/A 364 N.cm Torque [Max] Metric Spur Gear N/A 57 N/A 171 mm N/A 177 mm N/A
M3A60 N/A 437 N.cm Torque [Max] Metric Spur Gear N/A 60 N/A 180 mm N/A 186 mm N/A
M3A65 N/A 531 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 195 mm N/A 201 mm N/A
M3A70 N/A 552 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 210 mm N/A 216 mm N/A
M3A72 N/A 554 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 216 mm N/A 222 mm N/A
M3A75 N/A 557 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 225 mm N/A 231 mm N/A
M3A76 N/A 559 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 228 mm N/A 234 mm N/A
M3A80 N/A 564 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 240 mm N/A 246 mm N/A
M3A85 N/A 580 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 255 mm N/A 261 mm N/A
Unit of Measure
« 11 12 13 14 15 »